IESNA:LM-63-2002
[TEST]P951224
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20538
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2824.2 3037.1 3265.8 3495.5 3671.6 3779.4 3845 3881.9 3922.5 3969.6
4030.3 4112.7 4223.8 4354.9 4514.2 4782.4 5187.7 5725.2 6389 7219.1
8307.2 9556.2 10885.9 12095.3 12826.3 12455.1 11712.2 10716.8 9520.9 8095.9
6293.1 4496.3 2942.8 1710.6 752.6 233 0
2824.2 3048.6 3306 3561 3749 3863.3 3917.4 3930.7 3939.5 3947.3
3959.9 3986.8 4036 4097.7 4199.5 4412.2 4785.1 5325.8 6030.2 6870.1
7876 9034 10370 11814.4 13262.6 13647.3 12831.1 11781 10678.5 9424.2
7667.9 5779.6 4022.5 2448.8 1144.4 364.7 0
2824.2 3060.2 3346.3 3626.3 3826.4 3947.1 3989.7 3979.6 3956.6 3925
3889.4 3860.7 3848.3 3840.7 3884.9 4042 4382.5 4926.3 5671.3 6520.9
7444.9 8512 9854.2 11533.4 13699 14839.5 13950.1 12845.2 11836.1 10752.6
9042.7 7063.1 5102.1 3187 1536.2 496.3 0
2824.2 3076.5 3386.2 3685.2 3895.4 4009.5 4028.8 3980.4 3905.2 3818.3
3727.5 3646.3 3584.3 3542 3573.6 3759.2 4172.2 4805.2 5617.9 6510.1
7446.7 8459.2 9648.4 11120.6 13186.4 14781.7 14171.5 12949.1 11882.5 10786
9166.1 7239.7 5321.7 3432.2 1744.8 612.7 0
2824.2 3092.9 3426.2 3744 3964.4 4071.7 4068 3981 3853.7 3711.7
3565.6 3431.9 3320.3 3243.3 3262.5 3476.3 3961.8 4684 5564.3 6499.2
7448.6 8406.3 9442.6 10707.9 12673.8 14723.8 14392.8 13052.8 11929 10819.2
9289.6 7416.4 5541.2 3677.6 1953.4 729.1 0
2824.2 3102.7 3447.8 3779.4 4006.3 4102.1 4069.1 3937.1 3756.8 3569.2
3392.6 3240.1 3120.4 3055.5 3132 3467.9 4110.3 5007.8 6083.1 7247.6
8413.1 9558.4 10724.8 12002.6 13899 15846.2 15819.2 14539 13258 11859.1
10098.6 8031.4 6005.7 3997.3 2216.1 860.5 0
2824.2 3112.4 3469.5 3814.9 4047.9 4132.4 4070.2 3893.2 3659.9 3426.7
3219.5 3048.3 2920.6 2867.7 3001.7 3459.4 4258.8 5331.6 6602 7995.8
9377.6 10710.5 12007 13297.4 15124.3 16968.8 17245.6 16025.1 14587 12898.9
10907.6 8646.4 6470 4317 2478.7 991.8 0
2824.2 3117.3 3482.6 3834.1 4066.5 4142.6 4059.4 3853 3589.4 3338.5
3126.7 2957 2836 2801.3 2986.2 3530.3 4431.1 5645.1 7116.9 8749.8
10372.7 11941.8 13474.9 14960 16904.4 18662.4 18887.9 17674.4 16006.3 13961.9
11655.9 9177.1 6748.7 4433.2 2544.7 997.4 0
2824.2 3122.2 3495.8 3853.1 4085.1 4152.8 4048.5 3812.7 3518.8 3250.3
3034.2 2865.9 2751.3 2734.7 2970.7 3601.2 4603.4 5958.5 7632 9503.6
11367.9 13173.1 14942.8 16622.5 18684.5 20355.9 20530 19323.7 17425.5 15024.8
12404.2 9707.9 7027.3 4549.4 2610.7 1003 0
2824.2 3120 3505.8 3862.3 4092.1 4153.9 4035.7 3784.3 3475.5 3202.4
2988.9 2823.1 2711.4 2706 2968.3 3638 4689.2 6142.5 7944.7 9946.3
11969.6 13894.3 15800.5 17686.2 19834.1 21418.5 21434.7 20032.4 17819.5 15064.7
12203.7 9363.3 6473 4113.8 2261.7 842 0
2824.2 3122.2 3495.8 3853.1 4085.1 4152.8 4048.5 3812.7 3518.8 3250.3
3034.2 2865.9 2751.3 2734.7 2970.7 3601.2 4603.4 5958.5 7632 9503.6
11367.9 13173.1 14942.8 16622.5 18684.5 20355.9 20530 19323.7 17425.5 15024.8
12404.2 9707.9 7027.3 4549.4 2610.7 1003 0
2824.2 3117.3 3482.6 3834.1 4066.5 4142.6 4059.4 3853 3589.4 3338.5
3126.7 2957 2836 2801.3 2986.2 3530.3 4431.1 5645.1 7116.9 8749.8
10372.7 11941.8 13474.9 14960 16904.4 18662.4 18887.9 17674.4 16006.3 13961.9
11655.9 9177.1 6748.7 4433.2 2544.7 997.4 0
2824.2 3112.4 3469.5 3814.9 4047.9 4132.4 4070.2 3893.2 3659.9 3426.7
3219.5 3048.3 2920.6 2867.7 3001.7 3459.4 4258.8 5331.6 6602 7995.8
9377.6 10710.5 12007 13297.4 15124.3 16968.8 17245.6 16025.1 14587 12898.9
10907.6 8646.4 6470 4317 2478.7 991.8 0
2824.2 3102.7 3447.8 3779.4 4006.3 4102.1 4069.1 3937.1 3756.8 3569.2
3392.6 3240.1 3120.4 3055.5 3132 3467.9 4110.3 5007.8 6083.1 7247.6
8413.1 9558.4 10724.8 12002.6 13899 15846.2 15819.2 14539 13258 11859.1
10098.6 8031.4 6005.7 3997.3 2216.1 860.5 0
2824.2 3092.9 3426.2 3744 3964.4 4071.7 4068 3981 3853.7 3711.7
3565.6 3431.9 3320.3 3243.3 3262.5 3476.3 3961.8 4684 5564.3 6499.2
7448.6 8406.3 9442.6 10707.9 12673.8 14723.8 14392.8 13052.8 11929 10819.2
9289.6 7416.4 5541.2 3677.6 1953.4 729.1 0
2824.2 3076.5 3386.2 3685.2 3895.4 4009.5 4028.8 3980.4 3905.2 3818.3
3727.5 3646.3 3584.3 3542 3573.6 3759.2 4172.2 4805.2 5617.9 6510.1
7446.7 8459.2 9648.4 11120.6 13186.4 14781.7 14171.5 12949.1 11882.5 10786
9166.1 7239.7 5321.7 3432.2 1744.8 612.7 0
2824.2 3060.2 3346.3 3626.3 3826.4 3947.1 3989.7 3979.6 3956.6 3925
3889.4 3860.7 3848.3 3840.7 3884.9 4042 4382.5 4926.3 5671.3 6520.9
7444.9 8512 9854.2 11533.4 13699 14839.5 13950.1 12845.2 11836.1 10752.6
9042.7 7063.1 5102.1 3187 1536.2 496.3 0
2824.2 3048.6 3306 3561 3749 3863.3 3917.4 3930.7 3939.5 3947.3
3959.9 3986.8 4036 4097.7 4199.5 4412.2 4785.1 5325.8 6030.2 6870.1
7876 9034 10370 11814.4 13262.6 13647.3 12831.1 11781 10678.5 9424.2
7667.9 5779.6 4022.5 2448.8 1144.4 364.7 0
2824.2 3037.1 3265.8 3495.5 3671.6 3779.4 3845 3881.9 3922.5 3969.6
4030.3 4112.7 4223.8 4354.9 4514.2 4782.4 5187.7 5725.2 6389 7219.1
8307.2 9556.2 10885.9 12095.3 12826.3 12455.1 11712.2 10716.8 9520.9 8095.9
6293.1 4496.3 2942.8 1710.6 752.6 233 0
2824.2 3013.8 3214.3 3410.5 3564.2 3661.4 3722 3757.1 3792.9 3837.2
3900.5 3988.9 4104.1 4236.4 4400.8 4637.9 4977.1 5421.2 5978.8 6641.9
7436.9 8272 9012.4 9537.1 9668.2 9116.1 8334.8 7405.1 6390.6 5290.9
4030.2 2820.8 1817.4 1051.9 473.1 155 0
2824.2 2990.5 3162.8 3325.7 3456.8 3543.5 3599 3632.4 3663.2 3704.7
3770.8 3865.1 3984.6 4118.1 4287.4 4493.3 4766.4 5117.1 5568.7 6064.4
6566.4 6987.8 7138.9 6978.9 6510.1 5777 4957.4 4093.4 3260.3 2486
1767.3 1145.3 691.9 393.2 193.8 76.9 0
2824.2 2965.7 3111.4 3247.2 3353.1 3426 3471.6 3493.3 3510.4 3533.3
3574.9 3640 3724.2 3812.1 3912.2 4024.4 4166.8 4353.1 4598.2 4859.4
5101.7 5259 5224.4 4980.3 4526.1 3912 3285.4 2671.6 2103.5 1608.1
1167.2 790.9 509.6 313.4 167.5 69.5 0
2824.2 2941 3060.2 3168.8 3249.5 3308.6 3344.1 3354.3 3357.6 3361.9
3379 3414.8 3463.8 3506 3537 3555.4 3567 3589 3627.7 3654.3
3636.9 3530.2 3309.7 2981.8 2542.2 2046.9 1613.4 1249.7 946.6 730.2
567 436.5 327.3 233.9 141.4 62 0
2824.2 2916.1 3008.5 3092.4 3156.7 3199.1 3218.1 3208 3180.3 3146.2
3112.6 3090.2 3079.7 3066.7 3042.2 3000.3 2942.5 2882.9 2827.5 2781.8
2731.9 2647.7 2508.1 2311.3 2055.8 1750 1474.8 1210.4 957.9 764.1
597.8 457.4 336 235.4 140.7 61.2 0
2824.2 2891.1 2956.9 3016 3063.9 3089.7 3092 3061.7 3003 2930.6
2846.4 2765.6 2695.4 2627.1 2547.6 2445.1 2318.1 2177 2027.4 1909.3
1826.9 1765.4 1706.6 1640.7 1569.4 1453 1336.2 1171 969.1 798.2
628.6 478.5 344.6 237.1 139.8 60.5 0
2824.2 2867.3 2908.7 2948.7 2984.3 2999.6 2987.8 2936.3 2847.6 2743.4
2627.1 2520.8 2432 2355.3 2280 2191.4 2085.6 1968.9 1844.9 1746.8
1681.7 1638.8 1607.7 1570.8 1514.5 1416.5 1319 1180.6 1013.7 861.4
699.4 547.3 402.9 280 171.2 73.3 0
2824.2 2843.4 2860.5 2881.4 2904.6 2909.5 2883.5 2810.9 2692.2 2556.3
2408 2276 2168.5 2083.4 2012.5 1937.7 1853.1 1760.8 1662.4 1584.4
1536.5 1512.3 1508.7 1500.9 1459.5 1380.1 1301.8 1190.1 1058.2 924.6
770.3 616.1 461.1 322.9 202.7 86.2 0
2824.2 2820.4 2814.9 2819.3 2827.9 2829 2794.3 2706 2570 2417.2
2265.5 2146.3 2059.6 1995.7 1939.3 1873.7 1795.2 1707.4 1608.2 1514.5
1444.6 1406.7 1410.5 1414.2 1402.3 1373.1 1302.6 1187.7 1058.2 935.2
819.3 696.8 557.6 405.3 263.9 111.6 0
2824.2 2794.7 2770 2761.1 2765.4 2770.8 2747.8 2677.3 2562.4 2432.1
2305.6 2195.1 2097.8 2012.7 1932.3 1847.9 1755.6 1657.5 1560 1473
1396.4 1339.3 1308.9 1290.7 1273.6 1253.6 1211.6 1136.6 1041.4 935.5
815.2 694.7 557.2 409.9 269.8 119.2 0
2824.2 2773.9 2730.7 2708.8 2710.4 2725.8 2726.2 2685.2 2599.3 2486.6
2368.5 2255.7 2146 2041.2 1940.1 1839.3 1736 1631.5 1534.6 1451.7
1377.5 1320.6 1279.4 1247.8 1218 1184.1 1137.7 1075 997.7 905.4
792.1 676.1 541.7 402.3 261.7 116 0
2824.2 2753.2 2691.4 2656.7 2655.3 2680.9 2704.7 2693 2636.1 2541.1
2431.3 2316.4 2194.3 2069.7 1948 1830.6 1716.4 1605.5 1509.4 1430.5
1358.8 1302.1 1250.1 1204.9 1162.3 1114.6 1063.7 1013.5 953.9 875.4
768.9 657.6 526.1 394.7 253.6 112.7 0
2824.2 2734.4 2658.5 2613.4 2612 2652.1 2708.6 2740.3 2718.2 2634.7
2515.5 2385.7 2251.7 2115.5 1983 1855.7 1734.5 1620.3 1521.7 1442.2
1377 1329.5 1289 1246.7 1199 1137.9 1072.7 1010.7 944.1 861.1
755.2 643.7 514.5 386.5 244.4 111 0
2824.2 2715.8 2625.6 2570 2568.6 2623.4 2712.5 2787.5 2800.3 2728.6
2599.8 2454.8 2309.2 2161.5 2017.9 1880.8 1752.6 1635.1 1534.3 1453.8
1395.3 1356.8 1327.8 1288.5 1235.6 1161.2 1081.5 1007.9 934.4 846.9
741.5 629.9 502.8 378.2 235.2 109.2 0
2824.2 2699.4 2596.6 2533.5 2529.3 2592.5 2704.5 2812.7 2852.9 2797
2667.1 2508.8 2353.9 2204.4 2060.4 1923.2 1793.5 1673.9 1571.2 1489.9
1429.3 1388 1361.4 1328 1280.9 1214 1138.1 1060.1 980.3 883.1
768.4 651.7 521 376.7 227.4 108.9 0
2824.2 2683.1 2567.5 2496.9 2489.8 2561.7 2696.5 2837.7 2905.4 2865.3
2734.4 2562.8 2398.8 2247.4 2102.9 1965.6 1834.5 1712.8 1608 1525.9
1463.2 1419.1 1395 1367.4 1326.2 1266.9 1194.8 1112.4 1026.3 919.2
795.2 673.5 539.1 375.2 219.5 108.6 0
2824.2 2666.6 2541.2 2464.6 2453.5 2524.1 2663.9 2811.4 2893.3 2872.7
2759.6 2590.7 2421.6 2272.7 2133.3 2003.1 1877.6 1759.4 1656.3 1573.5
1505.9 1458.9 1429.8 1401.9 1361.2 1304.2 1230.6 1146.3 1055.5 945.6
819.2 694.1 556.5 369.1 202.7 95.8 0
2824.2 2650.2 2514.8 2432.4 2417.2 2486.6 2631.3 2785.1 2881 2880
2784.6 2618.8 2444.3 2298 2163.6 2040.6 1920.9 1806 1704.7 1621.2
1548.6 1498.8 1464.6 1436.5 1396.4 1341.6 1266.3 1180.2 1084.8 972.1
843.1 714.7 573.8 363 185.9 82.9 0
2824.2 2637.5 2494.5 2408.2 2388.4 2449.7 2578.8 2715.7 2801.6 2804.1
2722.4 2574.5 2410.6 2267 2141.5 2030.4 1923.4 1818.5 1722.6 1641.8
1575.1 1530.1 1497.8 1469.9 1430 1372.4 1293.4 1203.6 1105.9 992.8
862 734.5 588.9 395.1 215.9 95.5 0
2824.2 2624.7 2474.1 2384.2 2359.5 2412.9 2526.3 2646.2 2722.3 2728.2
2660.3 2530.2 2376.8 2235.9 2119.5 2020.3 1925.8 1830.9 1740.4 1662.4
1601.5 1561.4 1531.1 1503.3 1463.6 1403.2 1320.5 1227 1127.1 1013.5
880.8 754.3 603.8 427.2 246 108.2 0
2824.2 2614.5 2459.9 2367.3 2340.6 2388.5 2489.3 2591.6 2655.3 2659.3
2599 2482.7 2342.8 2208.7 2094.4 1997.2 1906.1 1814.3 1725.5 1652
1600.9 1567 1538.9 1511.2 1472.2 1411.5 1329.1 1235.3 1135.1 1023
890.8 763.6 616.2 448.2 272 118.7 0
2824.2 2604.2 2445.7 2350.4 2321.5 2364.1 2452.2 2537 2588.4 2590.3
2537.8 2435.1 2308.5 2181.5 2069.3 1974 1886.5 1797.9 1710.6 1641.6
1600.4 1572.7 1546.7 1519.1 1480.9 1419.9 1337.5 1243.6 1143.1 1032.6
900.8 772.9 628.6 469.2 298 129.2 0
2824.2 2596.1 2435.6 2338.8 2310.6 2351.9 2435.2 2511.8 2556.3 2556.4
2508.4 2415.4 2298.4 2174.9 2059.3 1955.7 1859.9 1764.8 1672.8 1608
1573.5 1550.8 1527.6 1499.9 1462 1402.9 1321.2 1228.5 1130.9 1022.4
895.8 766 625.5 467.9 295.9 126.6 0
2824.2 2588.1 2425.6 2327.3 2299.6 2339.7 2418.3 2486.6 2524 2522.3
2479 2395.5 2288.3 2168.3 2049.3 1937.5 1833.4 1731.8 1635.1 1574.4
1546.7 1528.9 1508.5 1480.6 1443.3 1385.9 1304.8 1213.5 1118.6 1012.2
890.8 758.8 622.6 466.5 293.7 123.8 0
2824.2 2580.8 2417.9 2320.3 2293.8 2334.7 2411.8 2478.3 2513.7 2511
2468.3 2390.7 2288.3 2169.2 2047.1 1927.8 1815.4 1705.7 1604.4 1546
1520.4 1505.4 1487.9 1460.2 1422.3 1363.7 1283.3 1193.6 1099.5 994
875.5 743.4 601.9 449.1 280 116.8 0
2824.2 2573.3 2410.2 2313.5 2287.9 2329.8 2405.3 2470 2503.4 2499.6
2457.6 2385.8 2288.3 2170.1 2045 1918.2 1797.7 1679.5 1573.8 1517.7
1494.2 1482 1467.3 1439.7 1401.2 1341.6 1262 1173.7 1080.5 975.9
860.3 728 581.1 431.5 266.4 109.7 0
2824.2 2564.1 2402.6 2308.3 2285.5 2328.9 2404.8 2468.7 2500.1 2494.7
2451.4 2384.2 2289.9 2171.8 2043.9 1912.8 1787 1662.4 1554 1498.8
1476 1465.2 1452.2 1424 1385 1322.1 1245.2 1158.5 1063.1 959.1
844.2 715.2 557 416.1 252.5 103 0
2824.2 2573.3 2410.2 2313.5 2287.9 2329.8 2405.3 2470 2503.4 2499.6
2457.6 2385.8 2288.3 2170.1 2045 1918.2 1797.7 1679.5 1573.8 1517.7
1494.2 1482 1467.3 1439.7 1401.2 1341.6 1262 1173.7 1080.5 975.9
860.3 728 581.1 431.5 266.4 109.7 0
2824.2 2580.8 2417.9 2320.3 2293.8 2334.7 2411.8 2478.3 2513.7 2511
2468.3 2390.7 2288.3 2169.2 2047.1 1927.8 1815.4 1705.7 1604.4 1546
1520.4 1505.4 1487.9 1460.2 1422.3 1363.7 1283.3 1193.6 1099.5 994
875.5 743.4 601.9 449.1 280 116.8 0
2824.2 2588.1 2425.6 2327.3 2299.6 2339.7 2418.3 2486.6 2524 2522.3
2479 2395.5 2288.3 2168.3 2049.3 1937.5 1833.4 1731.8 1635.1 1574.4
1546.7 1528.9 1508.5 1480.6 1443.3 1385.9 1304.8 1213.5 1118.6 1012.2
890.8 758.8 622.6 466.5 293.7 123.8 0
2824.2 2596.1 2435.6 2338.8 2310.6 2351.9 2435.2 2511.8 2556.3 2556.4
2508.4 2415.4 2298.4 2174.9 2059.3 1955.7 1859.9 1764.8 1672.8 1608
1573.5 1550.8 1527.6 1499.9 1462 1402.9 1321.2 1228.5 1130.9 1022.4
895.8 766 625.5 467.9 295.9 126.6 0
2824.2 2604.2 2445.7 2350.4 2321.5 2364.1 2452.2 2537 2588.4 2590.3
2537.8 2435.1 2308.5 2181.5 2069.3 1974 1886.5 1797.9 1710.6 1641.6
1600.4 1572.7 1546.7 1519.1 1480.9 1419.9 1337.5 1243.6 1143.1 1032.6
900.8 772.9 628.6 469.2 298 129.2 0
2824.2 2614.5 2459.9 2367.3 2340.6 2388.5 2489.3 2591.6 2655.3 2659.3
2599 2482.7 2342.8 2208.7 2094.4 1997.2 1906.1 1814.3 1725.5 1652
1600.9 1567 1538.9 1511.2 1472.2 1411.5 1329.1 1235.3 1135.1 1023
890.8 763.6 616.2 448.2 272 118.7 0
2824.2 2624.7 2474.1 2384.2 2359.5 2412.9 2526.3 2646.2 2722.3 2728.2
2660.3 2530.2 2376.8 2235.9 2119.5 2020.3 1925.8 1830.9 1740.4 1662.4
1601.5 1561.4 1531.1 1503.3 1463.6 1403.2 1320.5 1227 1127.1 1013.5
880.8 754.3 603.8 427.2 246 108.2 0
2824.2 2637.5 2494.5 2408.2 2388.4 2449.7 2578.8 2715.7 2801.6 2804.1
2722.4 2574.5 2410.6 2267 2141.5 2030.4 1923.4 1818.5 1722.6 1641.8
1575.1 1530.1 1497.8 1469.9 1430 1372.4 1293.4 1203.6 1105.9 992.8
862 734.5 588.9 395.1 215.9 95.5 0
2824.2 2650.2 2514.8 2432.4 2417.2 2486.6 2631.3 2785.1 2881 2880
2784.6 2618.8 2444.3 2298 2163.6 2040.6 1920.9 1806 1704.7 1621.2
1548.6 1498.8 1464.6 1436.5 1396.4 1341.6 1266.3 1180.2 1084.8 972.1
843.1 714.7 573.8 363 185.9 82.9 0
2824.2 2666.6 2541.2 2464.6 2453.5 2524.1 2663.9 2811.4 2893.3 2872.7
2759.6 2590.7 2421.6 2272.7 2133.3 2003.1 1877.6 1759.4 1656.3 1573.5
1505.9 1458.9 1429.8 1401.9 1361.2 1304.2 1230.6 1146.3 1055.5 945.6
819.2 694.1 556.5 369.1 202.7 95.8 0
2824.2 2683.1 2567.5 2496.9 2489.8 2561.7 2696.5 2837.7 2905.4 2865.3
2734.4 2562.8 2398.8 2247.4 2102.9 1965.6 1834.5 1712.8 1608 1525.9
1463.2 1419.1 1395 1367.4 1326.2 1266.9 1194.8 1112.4 1026.3 919.2
795.2 673.5 539.1 375.2 219.5 108.6 0
2824.2 2699.4 2596.6 2533.5 2529.3 2592.5 2704.5 2812.7 2852.9 2797
2667.1 2508.8 2353.9 2204.4 2060.4 1923.2 1793.5 1673.9 1571.2 1489.9
1429.3 1388 1361.4 1328 1280.9 1214 1138.1 1060.1 980.3 883.1
768.4 651.7 521 376.7 227.4 108.9 0
2824.2 2715.8 2625.6 2570 2568.6 2623.4 2712.5 2787.5 2800.3 2728.6
2599.8 2454.8 2309.2 2161.5 2017.9 1880.8 1752.6 1635.1 1534.3 1453.8
1395.3 1356.8 1327.8 1288.5 1235.6 1161.2 1081.5 1007.9 934.4 846.9
741.5 629.9 502.8 378.2 235.2 109.2 0
2824.2 2734.4 2658.5 2613.4 2612 2652.1 2708.6 2740.3 2718.2 2634.7
2515.5 2385.7 2251.7 2115.5 1983 1855.7 1734.5 1620.3 1521.7 1442.2
1377 1329.5 1289 1246.7 1199 1137.9 1072.7 1010.7 944.1 861.1
755.2 643.7 514.5 386.5 244.4 111 0
2824.2 2753.2 2691.4 2656.7 2655.3 2680.9 2704.7 2693 2636.1 2541.1
2431.3 2316.4 2194.3 2069.7 1948 1830.6 1716.4 1605.5 1509.4 1430.5
1358.8 1302.1 1250.1 1204.9 1162.3 1114.6 1063.7 1013.5 953.9 875.4
768.9 657.6 526.1 394.7 253.6 112.7 0
2824.2 2773.9 2730.7 2708.8 2710.4 2725.8 2726.2 2685.2 2599.3 2486.6
2368.5 2255.7 2146 2041.2 1940.1 1839.3 1736 1631.5 1534.6 1451.7
1377.5 1320.6 1279.4 1247.8 1218 1184.1 1137.7 1075 997.7 905.4
792.1 676.1 541.7 402.3 261.7 116 0
2824.2 2794.7 2770 2761.1 2765.4 2770.8 2747.8 2677.3 2562.4 2432.1
2305.6 2195.1 2097.8 2012.7 1932.3 1847.9 1755.6 1657.5 1560 1473
1396.4 1339.3 1308.9 1290.7 1273.6 1253.6 1211.6 1136.6 1041.4 935.5
815.2 694.7 557.2 409.9 269.8 119.2 0
2824.2 2820.4 2814.9 2819.3 2827.9 2829 2794.3 2706 2570 2417.2
2265.5 2146.3 2059.6 1995.7 1939.3 1873.7 1795.2 1707.4 1608.2 1514.5
1444.6 1406.7 1410.5 1414.2 1402.3 1373.1 1302.6 1187.7 1058.2 935.2
819.3 696.8 557.6 405.3 263.9 111.6 0
2824.2 2843.4 2860.5 2881.4 2904.6 2909.5 2883.5 2810.9 2692.2 2556.3
2408 2276 2168.5 2083.4 2012.5 1937.7 1853.1 1760.8 1662.4 1584.4
1536.5 1512.3 1508.7 1500.9 1459.5 1380.1 1301.8 1190.1 1058.2 924.6
770.3 616.1 461.1 322.9 202.7 86.2 0
2824.2 2867.3 2908.7 2948.7 2984.3 2999.6 2987.8 2936.3 2847.6 2743.4
2627.1 2520.8 2432 2355.3 2280 2191.4 2085.6 1968.9 1844.9 1746.8
1681.7 1638.8 1607.7 1570.8 1514.5 1416.5 1319 1180.6 1013.7 861.4
699.4 547.3 402.9 280 171.2 73.3 0
2824.2 2891.1 2956.9 3016 3063.9 3089.7 3092 3061.7 3003 2930.6
2846.4 2765.6 2695.4 2627.1 2547.6 2445.1 2318.1 2177 2027.4 1909.3
1826.9 1765.4 1706.6 1640.7 1569.4 1453 1336.2 1171 969.1 798.2
628.6 478.5 344.6 237.1 139.8 60.5 0
2824.2 2916.1 3008.5 3092.4 3156.7 3199.1 3218.1 3208 3180.3 3146.2
3112.6 3090.2 3079.7 3066.7 3042.2 3000.3 2942.5 2882.9 2827.5 2781.8
2731.9 2647.7 2508.1 2311.3 2055.8 1750 1474.8 1210.4 957.9 764.1
597.8 457.4 336 235.4 140.7 61.2 0
2824.2 2941 3060.2 3168.8 3249.5 3308.6 3344.1 3354.3 3357.6 3361.9
3379 3414.8 3463.8 3506 3537 3555.4 3567 3589 3627.7 3654.3
3636.9 3530.2 3309.7 2981.8 2542.2 2046.9 1613.4 1249.7 946.6 730.2
567 436.5 327.3 233.9 141.4 62 0
2824.2 2965.7 3111.4 3247.2 3353.1 3426 3471.6 3493.3 3510.4 3533.3
3574.9 3640 3724.2 3812.1 3912.2 4024.4 4166.8 4353.1 4598.2 4859.4
5101.7 5259 5224.4 4980.3 4526.1 3912 3285.4 2671.6 2103.5 1608.1
1167.2 790.9 509.6 313.4 167.5 69.5 0
2824.2 2990.5 3162.8 3325.7 3456.8 3543.5 3599 3632.4 3663.2 3704.7
3770.8 3865.1 3984.6 4118.1 4287.4 4493.3 4766.4 5117.1 5568.7 6064.4
6566.4 6987.8 7138.9 6978.9 6510.1 5777 4957.4 4093.4 3260.3 2486
1767.3 1145.3 691.9 393.2 193.8 76.9 0
2824.2 3013.8 3214.3 3410.5 3564.2 3661.4 3722 3757.1 3792.9 3837.2
3900.5 3988.9 4104.1 4236.4 4400.8 4637.9 4977.1 5421.2 5978.8 6641.9
7436.9 8272 9012.4 9537.1 9668.2 9116.1 8334.8 7405.1 6390.6 5290.9
4030.2 2820.8 1817.4 1051.9 473.1 155 0
2824.2 3037.1 3265.8 3495.5 3671.6 3779.4 3845 3881.9 3922.5 3969.6
4030.3 4112.7 4223.8 4354.9 4514.2 4782.4 5187.7 5725.2 6389 7219.1
8307.2 9556.2 10885.9 12095.3 12826.3 12455.1 11712.2 10716.8 9520.9 8095.9
6293.1 4496.3 2942.8 1710.6 752.6 233 0
